Publiceer je producten
Cloud™ Assisted Close Premium Sliding Glass Door
Cloud™ Assisted Close Premium Sliding Glass Door
Cloud™ Assisted Close Premium Sliding Glass Door
Cloud™ Assisted Close Premium Sliding Glass Door

    Cloud™ Assisted Close Premium Sliding Glass Door

    The Cloud™ Assisted Sliding Door is our premium automated interior sliding glass door which can be integrated into the Solare™ Single Glazed, Solare™ Double Glazed, Elite™ Free Standing as well as a solid traditional wall to add a touch of modern style to any entryway. Minimal maintenance is required for this door system which uses cutting edge technology such as our patented comfort stop, auto close and exact trigger engineering.

    The door accommodates tempered, laminated and low iron glazing, and can be clear or patterned or have a custom graphic. The Cloud Assisted Sliding Door fits into a straight configuration and be of ceiling, glass or soffit face mount. A pair of sliding doors is also an option for wider entries. The minimal 5/8” gap between the door and fixed panel reduces the risk of trapping fingers. Locking hardware is available.

    The maximum height for the Cloud Assisted Sliding Door is 12’-0” and maximum

    Specificatie
      • Highlights: Patented Comfort Stop, Auto Close And Exact Trigger Technologies, Minimal Maintenance, Wall And Soffit Face Mount, Fixed Panel Integration Within One Track, Polycarbonate Internal Parts, Custom Assemblies Available Upon Request
      • Glazing Available: 3/8″, 1/2″, & 9/16″
      • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
      • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
    Technische specificatie
    • Unieke ref.avanti-cloud-assisted-close
    • ProductfamilieSliding Doors
    • ProductgroepAssisted Close
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-12-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlas
    • Secundair materiaalAluminium
    • Ontworpen inVerenigde Staten
    Classificatie
    • Categorie BIMobjectDeuren - Schuifdeur
    • IFC-classificatiedeur
    • UNSPSC-naamGlass doors
    • UNSPSC-code30171501
    • Uniclass 2015-codePr_30_59_24_80
    • Uniclass 2015-beschrijvingSliding door and partition sets
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitelSliding Aluminum-Framed Glass Doors
    • OmniClass-nummer23-17 11 23 13
    • OmniClass-titelSliding All Glass Doors
    • CSI UniFormat II-codeC1020
    • CSI UniFormat II-titelInterior Doors