Publiceer je producten
AXOR 2-hole basin mix.basic set conc.DN15
AXOR

AXOR 2-hole basin mix.basic set conc.DN15

AXOR Basic set for single lever basin mixer for concealed installation wall-mounted
Specificatie
  • Surfaces: - 13623180 n.a. Specification: • variable positioning of the mixer system, can be left or right of the spout • easy orientation due to support surfaces for the spirit level • with building protection cover against contamination during assembly • with dimension indication for exact determination of the installation depth • with pre-mounted fastening lugs for mounting in drywall and solidwall • sound-decoupled installation • connection dimension: DN15 • minimum mounting depth: 44 mm • maximum mounting depth: 72 mm
Technische specificatie
  • Unieke ref.13623180
  • ProductfamilieAXOR
  • ProductgroepConcealed Basic set washbasin mixer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-01-15
  • Editienummer1
  • Hoogte (mm)64
  • Breedte (mm)160
  • Diepte (mm)45
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (kg)0.8
Classificatie
  • Categorie BIMobjectSanitair - Badkamerinstallatie systeem
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_76
  • Uniclass 2015-beschrijvingSanitary accessories
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-27 31 29 11
  • OmniClass-titelManual Mixing Valves
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures

Beschikbaarheid regio

Europa Azië