Publiceer je producten
AXOR sBox basic set bath tub
AXOR sBox basic set bath tub
    AXOR

    AXOR sBox basic set bath tub

    sBox Rim and tile mounted bath basic set
    Specificatie
    • Surfaces: - 15490180 n.a. Specification: • suitable for rim or tile mounted installation • 1 function • connection thread R ½ • connection dimension: DN15 • connection hose length: 600 mm • bath rim width at least 100 mm • drilling diameter on bath tub: two drilled holes Ø 50/51 mm and connection by sawing out required (consider template) • clamping range: 0 - 30 mm
    Technische specificatie
    • Unieke ref.15490180
    • ProductfamilieAXOR sBox
    • ProductgroepConcealed Basic set bath/shower mixers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-01-01
    • Editienummer1
    • Hoogte (mm)600
    • Breedte (mm)309
    • Diepte (mm)100
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)440
    Classificatie
    • Categorie BIMobjectSanitair - Badkamerinstallatie systeem
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEG017640
    • ETIM-naamSanitary showers
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_76
    • Uniclass 2015-beschrijvingSanitary accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitelSanitary Facilities
    • OmniClass-nummer23-27 31 29 11
    • OmniClass-titelManual Mixing Valves
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Europa Azië