Publiceer je producten
AXOR Montreux 3-hole basin mixer wall set
AXOR Montreux 3-hole basin mixer wall set
    AXOR

    AXOR Montreux 3-hole basin mixer wall set

    AXOR Montreux 3-hole basin mixer for concealed installation wall-mounted with spout 165 - 225 mm and cross handles
    Specificatie
    • Surfaces: - 16532000 Chrome - 16532020 Polished Chrome - 16532130 Polished Bronze - 16532140 Brushed Bronze - 16532250 Brushed Gold Optic - 16532260 Brushed Chrome - 16532300 Polished Red Gold - 16532310 Brushed Red Gold - 16532330 Polished Black Chrome - 16532340 Brushed Black Chrome - 16532800 Stainless Steel Optic - 16532820 Brushed Nickel - 16532830 Polished Nickel - 16532930 Polished Brass - 16532950 Brushed Brass - 16532990 Polished Gold Optic Specification: • consists of: 3-hole basin mixer for concealed installation wall-mounted, waste set • projection: 165 - 225 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic valves hot/ cold 90° • suitable for continuous flow water heaters • non-closing waste set • connection type: basic set • connection dimension: DN15
    Technische specificatie
    • Unieke ref.16532000
    • ProductfamilieAXOR Montreux
    • ProductgroepBasin mixers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-03-25
    • Editienummer1
    • Hoogte (mm)70
    • Breedte (mm)260
    • Diepte (mm)213
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.1
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieKlep
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_76
    • Uniclass 2015-beschrijvingSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Europa Azië