Publiceer je producten
AXOR basic set for conc.valve ceramic DN15
AXOR basic set for conc.valve ceramic DN15
    AXOR

    AXOR basic set for conc.valve ceramic DN15

    AXOR Basic set 40 l/min for concealed installation for shut-off valve ceramic
    Specificatie
    • Surfaces: - 16974180 n.a. Specification: • connection type: DN15 • suitable for all shut-off valves finish sets • connection dimension: DN15 • maximum flow rate at 3 bar: 40 l/min
    Technische specificatie
    • Unieke ref.16974180
    • ProductfamilieAXOR
    • ProductgroepShut-off valves
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-01-15
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)385
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011344
    • ETIM-naamShut-off valve for sanitary devices
    • UNSPSC-naamValve parts or accessories
    • UNSPSC-code40141616
    • Uniclass 2015-codePr_40_20_76
    • Uniclass 2015-beschrijvingSanitary accessories
    • CSI MasterFormat 2014 Code33 12 16
    • CSI MasterFormat 2014 TitelWater Utility Distribution Valves
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Europa Azië