Publiceer je producten
AXOR ShowerSolution 460 1jet ceiling chrome
AXOR ShowerSolution 460 1jet ceiling chrome
    AXOR

    AXOR ShowerSolution 460 1jet ceiling chrome

    AXOR ShowerSolutions Overhead shower 460/300 1jet with ceiling connection
    Specificatie
    • Surfaces: - 35277000 Chrome - 35277020 Polished Chrome - 35277130 Polished Bronze - 35277140 Brushed Bronze - 35277250 Brushed Gold Optic - 35277260 Brushed Chrome - 35277300 Polished Red Gold - 35277310 Brushed Red Gold - 35277330 Polished Black Chrome - 35277340 Brushed Black Chrome - 35277350 Satin Black - 35277800 Stainless Steel Optic - 35277820 Brushed Nickel - 35277830 Polished Nickel - 35277930 Polished Brass - 35277950 Brushed Brass - 35277990 Polished Gold Optic Specification: • consists of: overhead shower, ceiling connector • shower head size: 460 x 270 mm • spray type: Rain • material spray disc: metal • brass ceilling connector • ceiling connection length: 100 mm • maximum flow rate at 3 bar: 21 l/min • flow rate Rain spray (at 3 bar): 21 l/min • minimum flow pressure: 1,5 bar • spray disc removable for cleaning • overhead shower removable for cleaning • installation: ceiling • connection dimension: DN15 • suitable for continous flow water heaters
    Technische specificatie
    • Unieke ref.35277000
    • ProductfamilieAXOR ShowerSolutions
    • ProductgroepOverhead showers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-05-08
    • Editienummer1
    • Hoogte (mm)164
    • Breedte (mm)466
    • Diepte (mm)270
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)7.4
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Europa Azië