Publiceer je producten
AXOR ShowerSolutions Overhead shower 245/185 1jet 2.5 GPM
AXOR ShowerSolutions Overhead shower 245/185 1jet 2.5 GPM
    AXOR

    AXOR ShowerSolutions Overhead shower 245/185 1jet 2.5 GPM

    AXOR ShowerSolutions Overhead shower 245/185 1jet 2.5 GPM
    Specificatie
    • Surfaces: - 35370001 Chrome - 35370671 Matt Black - 35370341 Brushed Black Chrome - 35370331 Polished Black Chrome - 35370991 Polished Gold Optic - 35370251 Brushed Gold Optic - 35370821 Brushed Nickel Specification: • shower head size: 245 x 185 mm • spray type: Rain • ball-joint: overhead shower angle adjustable • material spray disc: metal • fully finished matching spray face • maximum flow rate at 3 bar: 9,5 l/min • overhead shower removable for cleaning • installation: ceiling, wall • connection thread G ½ • suitable for continous flow water heaters
    Technische specificatie
    • Unieke ref.35370USA
    • ProductfamilieAXOR ShowerSolutions
    • ProductgroepOverhead showers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-28
    • Editienummer1
    • Hoogte (mm)60
    • Breedte (mm)245
    • Diepte (mm)185
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.9
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures