Publiceer je producten
39766USA AXOR ShowerSphere Basic set for overhead shower 2jet with ceiling connector
39766USA AXOR ShowerSphere Basic set for overhead shower 2jet with ceiling connector
    AXOR

    39766USA AXOR ShowerSphere Basic set for overhead shower 2jet with ceiling connector

    AXOR ShowerSphere Basic set for overhead shower 2jet with ceiling connector

    Specificatie
    • Surfaces:

      - 39766181 null

      Specification:

      • wall-mounted
      • sound-decoupling sheathing of the connection block
      • no shortening necessary thanks to sliding sleeve
      • sound-decoupled installation
      • minimum mounting depth: 80 mm
      • maximum mounting depth: 110 mm
      • connection dimension: Rp ½

    Technische specificatie
    • Unieke ref.39766USA
    • ProductfamilieOverhead showers
    • ProductgroepAXOR ShowerSphere
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-04-28
    • Editienummer1
    • Hoogte (inch)90
    • Breedte (inch)90
    • Diepte (inch)106
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (lbs)0.75
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • Uniclass 2015-codePr_40_20_76
    • Uniclass 2015-beschrijvingSanitary accessories
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers