Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. hier !

Accepteren
;

AXOR Uno Single lever basin mixer floor-standing with zero handle without waste set 45037000

Unieke ref.: 45037000
Fabrikant: AXOR
Product familie: AXOR Uno
Product groep: Basin mixers
Breedte (mm): 124
Hoogte (mm): 1242
Diepte (mm): 337
Publicatiedatum: 2017-03-14
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (7)
AXOR Uno Single lever basin mixer floor-standing with zero handle without waste set

· projection 260 mm
· laminar spray
· flow rate at 3 bar: 5 l/min
· ceramic cartridge
· temperature limitation adjustable
· suitable for continuous flow water heaters
· connection dimension: DN15


Primair materiaal: Chrome
Secundair materiaal:
Ontworpen in : Germany
Vervaardigd in : Germany
Netto gewicht (kg): 10.81

BIMobject categorie: Sanitair - Tap/Kraan/Koperwerk
IFC classificatie: Sanitary Terminal
UNSPSC naam: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code : L721
Uniclass 1.4 Beschrijving: Sanitary equipment
Uniclass 2.0 Code : PR-31-76
Uniclass 2.0 Beschrijving: Sanitary Dispensing And Disposal Units
Uniclass 2015 Code : Pr_40_20
Uniclass 2015 Beschrijving: Sanitary fittings and accessories
NBS Reference Code : 31-76
NBS Reference Beschrijving: Sanitary Dispensing And Disposal Units
CSI MasterFormat 2014 Code: 01 52 19
CSI MasterFormat 2014 Title: Sanitary Facilities
OmniClass nummer: 23-31 11 00
OmniClass Titel: Faucets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
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
Sanitary - Taps & Mixers

Naam Waarde
Colour chrome

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Naam Waarde
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description AXOR Uno Single lever basin mixer floor-standing zero handle without waste set
Name AXOR Uno Single lever basin mixer floor-standing zero handle 45037000
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Naam Waarde
Asset Type fixed
Colour chrome
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description AXOR Uno Single lever basin mixer floor-standing zero handle without waste set
Features " - projection 260 mm - laminar spray - flow rate: 5 l/min - ceramic cartridge - temperature limitation adjustable - suitable for continuous flow water heaters - connection dimension: DN15"
Manufacturer AXOR
Model Number 45037000
Model Reference 45037000
Name AXOR Uno Single lever basin mixer floor-standing zero handle 45037000

BIMobject®