Publiceer je producten
AXOR Uno Basin mixer for concealed installation wall-mounted Select with spout 158 mm 45112820
AXOR Uno Basin mixer for concealed installation wall-mounted Select with spout 158 mm 45112820
    AXOR

    AXOR Uno Basin mixer for concealed installation wall-mounted Select with spout 158 mm 45112820

    AXOR Uno Basin mixer for concealed installation wall-mounted Select with spout 158 mm
    Specificatie
    • · consists of: Single lever basin mixer for concealed installation wall-mounted, waste set · projection 158 mm · normal spray · flow rate at 3 bar: 5 l/min · Select valve · separation of temperature control and open/close · suitable for continuous flow water heaters · non-closing waste set · connection dimension: DN15 · handle can be positioned on the right or left, depends on the basic set installation
    Technische specificatie
    • Unieke ref.45112820
    • ProductfamilieAXOR Uno
    • ProductgroepBasin mixers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-03-14
    • Editienummer1
    • Hoogte (mm)68
    • Breedte (mm)168
    • Diepte (mm)202
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.365
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20
    • Uniclass 2015-beschrijvingSanitary fittings and accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitelSanitary Facilities
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures