Publiceer je producten
AXOR MyEdition Single lever basin mixer for concealed installation wall-mounted with spout 221 mm 47060600
AXOR MyEdition Single lever basin mixer for concealed installation wall-mounted with spout 221 mm 47060600
    AXOR

    AXOR MyEdition Single lever basin mixer for concealed installation wall-mounted with spout 221 mm 47060600

    AXOR MyEdition Single lever basin mixer for concealed installation wall-mounted with spout 221 mm

    PERSONAL STATEMENT IN PERFECTION

    Setting oneself apart. Gratifying the need for uniqueness. Striking out in a new direction. This is what AXOR MyEdition stands for. Clear, linear design sets the stage for personal creativity. With a wide range of plates. Available in exclusive materials upon request. Individualization. In perfection. Design: PHOENIX


    Specificatie
    • · consists of: Single lever basin mixer for concealed installation wall-mounted, waste set · projection 221 mm · plate of glass made of safety glass · spray type: PowderRain · flow rate at 3 bar: 5 l/min · ceramic cartridge · temperature limitation adjustable · with isolated water conduction · suitable for continuous flow water heaters · non-closing waste set · connection dimension: DN15 · handle can be positioned on the right or left, depends on the basic set installation
    Technische specificatie
    • Unieke ref.47060600
    • ProductfamilieAXOR MyEdition
    • ProductgroepBasin mixers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-04-01
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.35
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_87_98
    • Uniclass 2015-beschrijvingWashbasin taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures