Publiceer je producten
AXOR MyEdition 3-hole basin mixer 110 with push-open waste set
AXOR MyEdition 3-hole basin mixer 110 with push-open waste set
    AXOR

    AXOR MyEdition 3-hole basin mixer 110 with push-open waste set

    AXOR MyEdition 3-hole basin mixer 110 with push-open waste set
    Specificatie
    • Surfaces: - 47070007 Chrome/Mirror Glass - 47070607 Chrome/Black Glass Specification: • consists of: 3-hole basin mixer, plate, waste set • ComfortZone 110 • plate of glass made of safety glass • spray type: PowderRain • ceramic valves hot/ cold 90° • with isolated water conduction - without contact with nickel and lead • suitable for continuous flow water heaters • push-open waste set G 1¼ • connection type: G ⅜ connections • connection dimension: DN15
    Technische specificatie
    • Unieke ref.47070CHN
    • ProductfamilieAXOR MyEdition
    • ProductgroepBasin mixers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-10-04
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieKlep
    • ETIM-codeEC010862
    • ETIM-naamBath mixing tap
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_87
    • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Azië