Publiceer je producten
AXOR MyEdition bidet mixer chrome
AXOR MyEdition bidet mixer chrome
    AXOR

    AXOR MyEdition bidet mixer chrome

    AXOR MyEdition Single lever bidet mixer with push-open waste set
    Specificatie
    • Surfaces: - 47210000 Chrome/Mirror Glass - 47210600 Chrome/Black Glass - 47210670 Matt Black/Black Glass - 47210350 Satin Black/Black Glass - 47210360 Satin Black / Brushed Bronze Specification: • consists of: single lever bidet mixer, plate, waste set • projection 121 mm • plate of glass made of safety glass • aerator with ball pivot • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • isolated water conduction - without contact with nickel and lead • suitable for continous flow water heaters • push-open waste set G 1¼ • connection type: G ⅜ connections • connection dimension: DN15
    Technische specificatie
    • Unieke ref.47210000
    • ProductfamilieAXOR MyEdition
    • ProductgroepBidet mixers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-04-01
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.2
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieKlep
    • ETIM-codeEC010126
    • ETIM-naamBidet
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_87_11
    • Uniclass 2015-beschrijvingBidet taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Europa Azië