Publiceer je producten
BAL Bond SBR - Primer, admixture and sealer
BAL

BAL Bond SBR - Primer, admixture and sealer

A multi-use synthetic polymer primer and admixture, BAL Bond SBR can be used as a bonding agent for adding to mortars used in screeding, plaster, rendering, bricklaying, pointing and repairs and as a primer for tile fixing onto timber, plaster, screeds, rendering or vinyl tiles. BAL Bond SBR is suitable for swimming pools and as a slurry coat of cement or plaster mix for wall and floor backgrounds. A must-have for any tiler’s toolkit, BAL Bond SBR enhances the physical performance of mortars including adhesion, durability, flexibility, waterproofing and workability. Adding BAL Bond SBR helps permit feather edging of repair mortars, and prepares backgrounds and substrates for wall or floor tiling. BAL Bond SBR is also useful as a primer before tile fixing, providing extra protection for peace of mind.
Specificatie
  • USE FOR: enhancing the physical properties/performance of mortars including adhesion, durability, flexibility, waterproofing and workability dry/wet, interior/exterior
Technische specificatie
  • Unieke ref.BAL-Bond-SBR
  • ProductfamilieSubfloor Preparation
  • ProductgroepPrimer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-11-24
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigd Koninkrijk
  • Gefabriceerd inVerenigd Koninkrijk
Classificatie
  • Categorie BIMobjectVloeren - Coatings & Coverings
  • IFC-classificatieFloor
  • UNSPSC-naamFlooring
  • UNSPSC-code301617
  • Uniclass 2015-codeEF_30_20
  • Uniclass 2015-beschrijvingFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitelFlooring
  • OmniClass-nummer23-15 17 11
  • OmniClass-titelFlooring Specialties and Accessories
  • CSI UniFormat II-codeC3020
  • CSI UniFormat II-titelFloor Finishes