Publiceer je producten
BAL Tank It
BAL

BAL Tank It

BAL Tank-it is the ultimate waterproofing kit providing complete protection in any environment. It is suitable for use internally or externally to waterproof areas prior to tiling. Rapid-setting, BAL Tank-it can be tiled after only 90 minutes for fast-track project completion – what’s more no priming or matting is required. Available in a simple two-part mix (plus scrim tape), BAL Tank-it is easy to use and will fully seal walls and floors of total immersion areas such as pools, fountains, spas , balconies and terraces (approved design required). For a total tanking solution then look no further than BAL Tank-it. With EN Classification BS EN 14891, BAL Tank-it is suitable for a wide range of internal and external tiling projects – including total immersion. Easy to use it can be applied simply using a standard notched trowel, brush or roller. As well as outstanding performance, Tank-it comes with a full back-up technical support and a 25 year guarantee for complete peace of mind.
Specificatie
  • Bed Thickness- 0.5mm per coat (1mm max) Pot Life- 45 minutes Setting Time- 90 minutes
Technische specificatie
  • Unieke ref.BAL-Tank-It
  • ProductfamilieTile & Stone Installation System
  • ProductgroepWaterproofing
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-11-24
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPolymer-modified cementitious
  • Ontworpen inVerenigd Koninkrijk
  • Gefabriceerd inVerenigd Koninkrijk
Classificatie
  • Categorie BIMobjectVloeren - Tiles
  • IFC-classificatieFloor
  • UNSPSC-naamFlooring
  • UNSPSC-code301617
  • Uniclass 2015-codeEF_30_20
  • Uniclass 2015-beschrijvingFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitelFlooring
  • OmniClass-nummer23-15 17 13 13
  • OmniClass-titelTile Flooring
  • CSI UniFormat II-codeC3020
  • CSI UniFormat II-titelFloor Finishes