Publiceer je producten
Base cabinet for hob - Solid
Base cabinet for hob - Solid

    Base cabinet for hob - Solid

    Base cabinet for hob with 3 Solid fronts and 2 full extension drawers

    Approved by Nordic Swan Ecolabel för small houses, apartment buidlings and for pre-schools and schools
    Approved by SundaHus

    Specificatie
    • Carcase
      16mm white melamine faced chipboard with ABS edge band

      Door Solid
      Flat with rounded edges
      19mm MDF

      White: NCS S 0300-N
      Pearl Gray: NCS S 1500-N
      Warm Gray: NCS S 3502-Y
      Dark Gray: NCS S 4500-N

      Drawers
      Full extension with integrated soft close

    Technische specificatie
    • Unieke ref.Hallx_Solid
    • ProductfamilieSolid
    • ProductgroepBase cabinets
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-10-09
    • Editienummer1
    • Hoogte (mm)719
    • Diepte (mm)600
    Gerelateerd
    • HoofdmateriaalMelamine
    • Secundair materiaalMDF
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectKeuken - Keukenkasten
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_30_78_42
    • Uniclass 2015-beschrijvingKitchen drawer units
    • CSI MasterFormat 2014 Code12 35 30.13
    • CSI MasterFormat 2014 TitelKitchen Casework
    • OmniClass-nummer23-21 23 39
    • OmniClass-titelResidential Kitchen and Dining Room Furniture
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings