Publiceer je producten
Box Roller Blinds | Shades B-Box
Box Roller Blinds | Shades B-Box
Box Roller Blinds | Shades B-Box
Box Roller Blinds | Shades B-Box
Box Roller Blinds | Shades B-Box
Box Roller Blinds | Shades B-Box
Box Roller Blinds | Shades B-Box
Box Roller Blinds | Shades B-Box

    Box Roller Blinds | Shades B-Box

    4.3 van de 5 sterren4.3(8 reviews)

    Elegance in harmony with contemporary architecture

    The shade with the B-Box system is ideal for outdoor use, thanks to its high-quality stainless steel materials, which ensure great durability.

    Aesthetically, this is a system with simple, refined lines that fits in perfectly with the contemporary architectural style of both the façades of buildings and their interiors. Allows for ceiling- or wall-mounted installation, with easy maintenance, thanks to the access to the interior of the box.

    BOX MEASUREMENTS: 65/ 85/ 100/ 136 mm (for smaller sizes, please download Q-Box Roller Shade System)

    OPERATION: Chain / Motor / Crank

    Specificatie
    • Bandalux roller shade with a B-Box system with chain, crank or motor operation for indoor or outdoor installation. The chain operation system includes a child safety device that complies with European standard EN 13120. The box of the B-Box shade, [measuring 65, 85, 100 or 136 mm], can be conveniently opened and consists of two extruded aluminum profiles with an outer Qualicoat lacquer or anodized Qualanod finish. Self-supporting system or mounted to the wall or ceiling via specific steel clip supports for indoor installations or via a reinforced aluminum support for outdoor installations. The fabric is rolled up and down via aluminum tubes with a diameter of 32, 38, 44, 55 o 65 mm, depending on the size of the shade, with hidden bottom rails covered by the fabric in the circular version with diameters of 20 or 30 mm, or with visible Slim 25, Slim 35 or Mini Plain bottom rails (only when combined with concealing channels). 

      Optionally available with extruded aluminum side channels or cable guide. The colors of the profiles, decorative elements and support pieces are coordinated with those of the fabric or in keeping with the customer’s indications. Also available with force reduction and /or assisted spring for the chain-operated mechanism.

    Technische specificatie
    • Unieke ref.roller-b-box
    • ProductfamilieRoller Shade
    • ProductgroepBOX ROLLER BLINDS | SHADES
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-02-08
    • Editienummer3
    Gerelateerd
    • HoofdmateriaalMateriaal
    • Secundair materiaalAluminium
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectRamen - Jaloezieën
    • IFC-classificatieFurnishing Element
    • Uniclass 2015-codePr_30_59_07
    • Uniclass 2015-beschrijvingBlinds and shading devices
    • CSI MasterFormat 2014 Code12 24 00
    • CSI MasterFormat 2014 TitelWindow Shades
    • OmniClass-nummer23-17 21 13 11
    • OmniClass-titelWindow Blinds