Publiceer je producten
UDX-4K32
UDX-4K32
UDX-4K32
    Barco

    UDX-4K32

    The UDX range delivers stunning experiences and savings on installation and shipping time, reducing costs significantly. The most compact, high-brightness laser projectors with integrated cooling on the market, the UDX projectors bring reliable and razor-sharp 4K images to every type of event and venue. The UDX-4K32 features 4K UHD resolution and 31,000 lumens light output to ensure flawless shows with accurate colors at all times. The Constant Light Output (CLO) functionality also guarantees peace of mind by providing constant brightness and color over time. The UDX platform offers the widest color spectrum in the industry. Without compromising on brightness, the UDX color quality matches the renowned Xenon quality and outperforms the Rec. 709 color space.
    Specificatie
    • 31000 (WQ)/30000 (4K UHD) lumen
    Technische specificatie
    • Unieke ref.UDX-4K32
    • ProductfamilieRental & Staging
    • ProductgroepLarge venue projectors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-02-07
    • Editienummer1
    • Hoogte (mm)350
    • Breedte (mm)660
    • Diepte (mm)830
    Gerelateerd
    • HoofdmateriaalMetaal
    • Ontworpen inBelgië
    • Gefabriceerd inBelgië
    • Nettogewicht (kg)92
    Classificatie
    • Categorie BIMobjectElektronica - Visuele elektronica
    • IFC-classificatieFurniture
    • ETIM-codeEC000690
    • ETIM-naamVideo projector
    • UNSPSC-naamMultimedia projectors
    • UNSPSC-code45111609
    • Uniclass 2015-codePr_40_30_25_04
    • Uniclass 2015-beschrijvingAudio visual furniture
    • CSI MasterFormat 2014 Code11 52 16
    • CSI MasterFormat 2014 TitelProjectors
    • OmniClass-nummer23-37 21 15
    • OmniClass-titelData Multi Media Projectors
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings