Publiceer je producten
W090/W120/W150 MEGA-TEC A/C 11EER, 7.5 to 12.5 Ton

W090/W120/W150 MEGA-TEC A/C 11EER, 7.5 to 12.5 Ton

W090 - W150 SERIES 7.5 to 12.5 Ton 208V to 460V 60hz MEGA-TEC Air Conditioner

Bard Manufacturing’s revolutionary MEGA-TEC WALL-MOUNT sets the industry standard for flexibility. Engineered to cool virtually any equipment building or shelter, the PLC technology inside the unit and controller provides unmatched cooling and unparalleled 
control over your critical application. The MEGA-TEC is AHRI certified, meets or exceeds  DOE efficiency requirements, and 
delivers industrial grade service at the Highest possible level of efficiency. The MEGA-TEC moves seamlessly between three different 
compressor cooling capacities based on need and peak efficiency, and thanks to our Programmable Logic Control (PLC) technology, you’ll be able to control up to fourteen units with a single controller.

Specificatie
  • Bard HVAC specializes in wall-mounted HVAC systems and heat pump solutions designed for commercial, industrial, and residential applications. Their innovative Bard wall mount heat pumps utilize CO₂ refrigerant technology and feature variable speed inverter systems for superior energy efficiency and indoor climate control. Known for their Balanced Climate technology, Bard offers exterior wall-mount heat pumps with R‑454B refrigerants and Copeland scroll compressors, ensuring quiet operation and reduced environmental impact. Their AHRI certified HVAC units are ideal for telecom shelter HVAC systems, modular building climate control, and school HVAC wall mounts, providing reliable, space-saving comfort solutions. As an American-made HVAC manufacturer, Bard delivers energy-efficient commercial HVAC systems and self-contained wall-mount HVAC units to meet the demands of data centers, light-commercial buildings, and more. With a focus on dehumidification, inverter technology, and green refrigerants, Bard is leading the way in sustainable, mission-critical climate solutions.

Technische specificatie
  • Unieke ref.MEGA-TEC-7-5-10-12-5-Ton
  • ProductfamilieBranded Products
  • ProductgroepMega-Tec
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-09
  • Editienummer1
  • Hoogte (inch)94.22
  • Breedte (inch)50.64
  • Diepte (inch)43.19
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
  • Nettogewicht (lbs)1220
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieWarmtewisselaar
  • UNSPSC-naamAir conditioners
  • UNSPSC-code40101701
  • Uniclass 2015-codeSs_65_80
  • Uniclass 2015-beschrijvingAir conditioning systems
  • CSI MasterFormat 2014 Code23 81 19
  • CSI MasterFormat 2014 TitelSelf-Contained Air-Conditioners
  • OmniClass-nummer23-33 39 17
  • OmniClass-titelPackaged Air Conditioners
  • CSI UniFormat II-codeD3090
  • CSI UniFormat II-titelOther HVAC Systems & Equipment