Publiceer je producten
Q-TEC Q43H/Q48H Single Stage Indoor Solution H/P
Q-TEC Q43H/Q48H Single Stage Indoor Solution H/P

    Q-TEC Q43H/Q48H Single Stage Indoor Solution H/P

    Standard:  Q-TEC’s “quiet technology” provides extremely low sound levels (both indoor and outdoor) by using special components and materials in the construction of the unit. By using special motors, sound insulation and other sound absorbing construction, we have built a heat pump system that is significantly quieter than typical product available today.

    Dehumidification: This unit is based on Bard’s Q-TEC Single Stage Heat Pump, but it provides a unique dehumidification circuit for periods of high indoor humidity conditions. An “energy recovery ventilator” option can provide outside ventilation air requirements by eliminating excessive sensible and latent loads as a result of the increased ventilation requirement.

    Specificatie
    • Bard HVAC specializes in wall-mounted HVAC systems and heat pump solutions designed for commercial, industrial, and residential applications. Their innovative Bard wall mount heat pumps utilize CO₂ refrigerant technology and feature variable speed inverter systems for superior energy efficiency and indoor climate control. Known for their Balanced Climate technology, Bard offers exterior wall-mount heat pumps with R‑454B refrigerants and Copeland scroll compressors, ensuring quiet operation and reduced environmental impact. Their AHRI certified HVAC units are ideal for telecom shelter HVAC systems, modular building climate control, and school HVAC wall mounts, providing reliable, space-saving comfort solutions. As an American-made HVAC manufacturer, Bard delivers energy-efficient commercial HVAC systems and self-contained wall-mount HVAC units to meet the demands of data centers, light-commercial buildings, and more. With a focus on dehumidification, inverter technology, and green refrigerants, Bard is leading the way in sustainable, mission-critical climate solutions.

    Technische specificatie
    • Unieke ref.Q43H4-Q48H4-Q43H4D-Q48H4D_Q-TEC-heat-pump
    • ProductfamilieInterior Solution
    • ProductgroepQ-TEC Heat Pump Series
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-03-19
    • Editienummer1
    • Hoogte (inch)88.88
    • Breedte (inch)48
    • Diepte (inch)24.13
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)530
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Warmtepompen
    • IFC-classificatieWarmtewisselaar
    • UNSPSC-naamHeat pumps
    • UNSPSC-code40101806
    • Uniclass 2015-codePr_70_60_37
    • Uniclass 2015-beschrijvingHeat pumps
    • CSI MasterFormat 2014 Code23 81 43
    • CSI MasterFormat 2014 TitelAir-Source Unitary Heat Pumps
    • OmniClass-nummer23-33 17 00
    • OmniClass-titelHeat Pumps
    • CSI UniFormat II-codeD3090
    • CSI UniFormat II-titelOther HVAC Systems & Equipment