Publiceer je producten
W48AF / Exterior Wall-Mount Air Conditioner

W48AF / Exterior Wall-Mount Air Conditioner

11 EER Energy efficient and built to last, the Single Stage Wall-Mount AC Units offer Balance Climate for maximum indoor comfort at a minimal cost. Designed for a variety of applications, these AC units also provide quiet operation. Factory or field installed accessories are available to meet specific job requirements.

Specificatie
  • W18A - W72A & W18L - W36L

    • 11.0 EER cooling efficiency
    • 3.5 to 6.0 ton cooling capacity
    • Single and three phase power options
    • Copeland scroll compressor
    • EC brushless constant tourque indoor blower motor
    • R-454B green refrigerant
    • Balanced Climate
    • Natural fiber non-fiberglass insulation
    • Hydrophilic aluminum finned copper evaporator coil
    • Front access control compartment
    • Factory installed electric heat
    • Factory installed ventilation options
    • AHRI Certified
    • ETL Listed (US and Canada)

    * For full product specifications see Product Resources tab below.

Technische specificatie
  • Unieke ref.w48af-exterior-wall-mount-air-conditioner
  • ProductfamilieExterior Wall-Mount
  • ProductgroepWall Mount Air Conditioner
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-04-16
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieWarmtewisselaar
  • Uniclass 2015-codeSs_65_80
  • Uniclass 2015-beschrijvingAir conditioning systems
  • CSI MasterFormat 2014 Code23 81 19
  • CSI MasterFormat 2014 TitelSelf-Contained Air-Conditioners
  • OmniClass-nummer23-33 39 17
  • OmniClass-titelPackaged Air Conditioners