Publiceer je producten
WR36/WR58 FUSION-TEC Wall Mount A/C

WR36/WR58 FUSION-TEC Wall Mount A/C

The FUSION-TECTM has been designed specifically to optimize Free Direct Ambient Cooling (DAC) opportunities. By implementing a counterflow design, productive outdoor air for free cooling is brought into the system from the lower portion of the chassis. The heat in the shelter is exhausted out of the top of the chassis which completely eliminates any possibility of recirculating hot exhaust into the cool air entryway. When outdoor air is not
productive for free cooling, the FUSION-TEC system has a fully flexible mechanical cooling operation that operates at an IPLV of up to 17.0, and also surpasses the D.O.E.'s future 11.0 EER efficiency requirements.



 

 

 

 

 

 

 

 

 

 

 

Balanced Climate;  Bard Wall-Mount:  Active Hot Gas Dehumidification;  Energy Recovery Ventilator;  SPVU;  62.1;  ARI 390-2003;  ETL US & Canada;  60hz;  50hz

Specificatie
    • 3.0 to 5.0 ton cooling capacity
    • Up to 17.0 IPLV
    • Reverse Air Flow Path
    • Single and three phase power options
    • Copeland step capacity scroll compressor
    • ECM indoor blower motor
    • R-454B
    • Enclosed condenser fan motor
    • Hydrophilic aluminum finned evaporator coil
    • Factory installed electric heat
    • Factory installed economizer - standard
    • Optional Bard Guard security system
    • Uses LC1000 PLC controller - controls up to 14 units
    • AHRI-390 Certified
    • ETL Listed (US and Canada)
Technische specificatie
  • Unieke ref.WR-FUSION-TEC-wall-mount-air-conditioners-36-58
  • ProductfamilieBranded Products
  • ProductgroepFusion-Tec
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-13
  • Editienummer1
  • Hoogte (inch)76
  • Breedte (inch)44
  • Diepte (inch)29.8
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
  • Nettogewicht (lbs)545
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieWarmtewisselaar
  • UNSPSC-naamAir conditioners
  • UNSPSC-code40101701
  • Uniclass 2015-codeSs_65_80
  • Uniclass 2015-beschrijvingAir conditioning systems
  • CSI MasterFormat 2014 Code23 81 19
  • CSI MasterFormat 2014 TitelSelf-Contained Air-Conditioners
  • OmniClass-nummer23-33 39 17
  • OmniClass-titelPackaged Air Conditioners
  • CSI UniFormat II-codeD3090
  • CSI UniFormat II-titelOther HVAC Systems & Equipment