Publiceer je producten
Copper RJ45 Couplers
Copper RJ45 Couplers
    Belden

    Copper RJ45 Couplers

    Belden RJ45 Couplers are available in female-to-female and REVConnect core-to-core to be used in various applications, such as pre-term systems, consolidation points and OSP-to-indoor cable transitions. The Category 6A couplers use Belden's patented DualFlex PCB technology while the REVConnect Couplers use a similar technology adapted to a core-to-core connector to provide the best controlled electrical performance and great reliability. Both couplers guarantee the best cabling infrastructure flexibility with guaranteed

    Features & Benefits

    • Controlled Electrical Performance: Benefit from Belden's patented DualFlex PCB technology and great reliability
    • Guaranteed Performance: Short-channel Category 6A performance with four couplers
    • Quick Deployment: Installs easily in data centers and zone cabling applications
    Specificatie
    • Website Part#: RVACPKUBK-S1, RVACPKUEW-S1
    Technische specificatie
    • Unieke ref.Copper-RJ45-Couplers
    • ProductfamilieConnectors
    • ProductgroepCopper RJ45 Connectors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-10-06
    • Editienummer1
    • Hoogte (inch)0.87
    • Breedte (inch)0.63
    • Diepte (inch)1.43
    Gerelateerd
    • Hoofdmateriaal1C Polyurethane
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)0.36
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • ETIM-codeEG000058
    • ETIM-naamConnectors
    • CSI MasterFormat 2014 Code27 15 43
    • CSI MasterFormat 2014 TitelCommunications Faceplates and Connectors
    • OmniClass-nummer23-37 25 15
    • OmniClass-titelBroadcasting Communication and Data Processing Equipment