Publiceer je producten
BEMO Facade bracket TEKOFIX-A++
BEMO Facade bracket TEKOFIX-A++
    BEMO

    BEMO Facade bracket TEKOFIX-A++

    A unique bracket that sets new standards. TEKOFIX-A++ facade bracket guarantees the highest fire protection, the lowest thermal bridge impact and easy installation. Due to its unique stainless steel point design, the thermo console sets the highest standards in the area of thermal bridges and therefore easily reaches passive house level. Due to non-combustible components such as aluminium and steel, the facade bracket has the highest fire resistance rating and can also be used in high-rise buildings.

    Depending on the design, there are two types of fixed points: Type 1 can be used up to approx. 20 kg/m² facade weight. Fixed point type 2 can also be used for solid and heavy facades, such as stone or ceramic. BEMO prepares U-value calculations for each project, as well as associated design and static calculations for the correct layout and anchoring of the substructure system.

    Specificatie
        • Fire class A
        • Passive house certified
        • Extremely load-bearing
        • Improves the U-value by up to 75%
        • Very low Chi values
    Technische specificatie
    • Unieke ref.bemo-tekofix-aplusplus
    • ProductfamilieBEMO systems
    • ProductgroepFacade
    • TypeBouwmateriaal
    • Publicatiedatum2022-02-18
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Secundair materiaalRoestvrij staal
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectMuren - Muur
    • IFC-classificatieCurtain Wall
    • ETIM-codeEG020350
    • ETIM-naamBuilding - Facade cladding
    • UNSPSC-naamWall finishing materials
    • UNSPSC-code301615
    • Uniclass 2015-codeEF_25_10
    • Uniclass 2015-beschrijvingWalls
    • CSI MasterFormat 2014 Code07 64 00
    • CSI MasterFormat 2014 TitelSheet Metal Wall Cladding
    • OmniClass-nummer23-13 33 15
    • OmniClass-titelWall Exteriors
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes