Publiceer je producten
Recessed Access Door for Walls and Ceilings with Plaster Flange (BA-RAD-PF)
Recessed Access Door for Walls and Ceilings with Plaster Flange (BA-RAD-PF)
Recessed Access Door for Walls and Ceilings with Plaster Flange (BA-RAD-PF)
Recessed Access Door for Walls and Ceilings with Plaster Flange (BA-RAD-PF)
Recessed Access Door for Walls and Ceilings with Plaster Flange (BA-RAD-PF)
Recessed Access Door for Walls and Ceilings with Plaster Flange (BA-RAD-PF)

    Recessed Access Door for Walls and Ceilings with Plaster Flange (BA-RAD-PF)

    BA-RAD-PF Recessed Access Panel with Plaster Flange

    Ensure a job you can be proud of with the inclusion of BA-RAD-PF Recessed Access Panel with Plaster Flange throughout your non-rated drywall and masonry surfaces! We understand that time is of the essence on the job, while craftsmanship can never be compromised.

    BA-RAD-PF is the ideal complement to drywall that is yet to be installed and existing fire-rated drywall structures. BA-RAD-PF features exposed, beaded flanges, which you can easily plaster over for the cleanest finish you'll ever see.

    Once you have taped all your wall joints, apply your compound of choice to the flanges for easy adhesion to your drywall surface and a beautiful, seamless finish. Once you have completed the process, only the panel door will be visible for another beautiful finish for the portfolio.

    Why BA-RAD-PF Is Ideal for Your Next Project:

    • Dual-Purpose Flanges: The unit includes beaded flanges that reinforce existing drywall structures while assisting in the plastering process for a clean edge finish.
      Ultra-Durable: BA-RAD-PF'S 16-gauge steel construction strikes the ideal balance between strength and weight, with exceptional stress resistance and a robust construction.
    • Anti-Corrosive: BA-RAD-PF offers more milage with a cold rolled finish, providing exceptional rust resistance with enhanced longevity.
    • Suitable for Masonry and Drywall: BA-RAD-PF provides an extended range of applications, suitable for non-rated masonry and gypsum drywall structures.

    BA-RAD-PF grants hassle-free access with an Allen hex head cam latch; however, Best Access Doors offers a key-operated cam latch alternative.

    BA-RAD-PF comes out of the box, ready for immediate application with a non-toxic, high-quality white powder coat primer. Whether you are blending this panel with home décor, office spaces, commercial interiors, or otherwise, the BAC-RAD-PF enhances in style!

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    Specificatie
    • BA-RAD-PF Specifications:

      • Material: 16-gauge cold rolled steel
      • Flange: Exposed plaster bead flanges
      • Hinge: Continuous piano hinge
      • Frame: 1-5/8 in depth, made of cold rolled steel
      • Finish: High-quality white powder coat primer
      • Packaging: 1 per box, individually packaged
    Technische specificatie
    • Unieke ref.recessed-access-door-with-plaster-bead-flange-ba-rad-pf
    • ProductfamilieRecessed Access Door
    • ProductgroepRecessed Access Door
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-12
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inCanada
    • Gefabriceerd inCanada
    Classificatie
    • Categorie BIMobjectBouw - Toegangsdeuren & panelen
    • IFC-classificatieObject
    • Uniclass 2015-codeTE_10_40_10
    • Uniclass 2015-beschrijvingAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitelAccess Doors and Panels
    • OmniClass-nummer23-17 11 27
    • OmniClass-titelAccess Doors

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië