Publiceer je producten
Parlé™ ABC 2500 Conferencing Audio Bar
Biamp

Parlé™ ABC 2500 Conferencing Audio Bar

Parlé ABC 2500 is an all-in-one conferencing bar featuring Biamp Audio Intelligence to deliver a premium audiovisual experiences for small and medium conference rooms. With integrated AEC and NRD, the ABC 2500 uses a 27-element microphone array and Biamp Beamtracking™ technology to actively track and intelligently mix conversations from around the room. Two smart speakers use distortion compensation and dynamic bass enhancement technology to create room filling audio with superior speech reproduction.

The ABC 2500 is also equipped with Biamp’s groundbreaking Launch feature. With Launch, the acoustic performance of the room is analyzed and optimized at the touch of a button, making it easy to deliver extraordinary experiences consistently across your organization.

Parlé ABC 2500 can be plugged directly into a UC System with a single USB connection or can be paired with a Devio SCR-10 for a BYOD system.

Specificatie
    • Beamtracking technology actively tracks and intelligently mixes conversations
    • Deep learning noise reduction algorithm for clear voice reproduction
    • Low distortion smart speakers
    • Biamp Launch for one touch automatic tuning
    • LED indicators for mute status
    • Table, wall, and display mount options available

    Keywords: parlé, abc 2500, all-in-one, conference bar, conferencing bar, audio bar, conferencing audio bar, conference room, beamtracking, biamp audio intelligence, mic, microphone, beam tracking, table, wall, display, mount, abc2500, parle, collaboration, room, meeting, audio conferencing,

Technische specificatie
  • Unieke ref.abc-2500_conferencing-bar
  • ProductfamilieParlé
  • ProductgroepConferencing Bars
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-02-07
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Audio elektronica