Publiceer je producten
Apprimo Touch 10 Touch Panel
Biamp

Apprimo Touch 10 Touch Panel

The Apprimo Touch 10 is a 10” touch panel for any room that requires a more complex level of control, while still being a stylish and discreet interface that fits in any type of interior design. It is PoE powered and includes PIR sensors that turn the screen on automatically and adjusts the screen brightness based on the ambient light level of the room. The user interface is fully configurable with Project Designer software, which includes several themes and customizable templates to choose from. The Apprimo Touch 10 is operated by a separate Impera controller, allowing you to customize a solution that perfectly matches the customer requirements.

Specificatie
    • 10” capacitive touch LCD interface
    • Scratch-resistant glass
    • Several UI design templates and themes available in Project Designer software
    • Customizable user interface to fit customers’ control requirements and corporate identity
    • Fits standard single gang US, EU, and DK back boxes
    • Screen turns on automatically as someone approaches
    • Display brightness can adjust automatically to the ambient light level
    • Magnetic wall plate for easy installation
    • PoE powered (IEEE 802.3at Class 3, 15W) for simple, single CAT5e/CAT6 cable installation
    • Firmware can be updated via mini USB port
    • Covered by Biamp Systems’ five-year warranty
    • Wall mounted in standard single gang box, with optional tabletop stand accessory sold separately

    Keywords: apprimo, apprimo touch, touch panel, touch 10,

Technische specificatie
  • Unieke ref.apprimo-touch-10_touch-panel
  • ProductfamilieApprimo
  • ProductgroepTouch Panels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-02-07
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Communicatie
  • UNSPSC-naamElectrical controls and accessories
  • UNSPSC-code391215
  • Uniclass 2015-codePr_40_30_86_88
  • Uniclass 2015-beschrijvingTouch panels
  • CSI MasterFormat 2014 Code40 63 00
  • CSI MasterFormat 2014 TitelControl System Equipment
  • OmniClass-nummer23-27 13 13
  • OmniClass-titelBuilding Control Systems