Publiceer je producten
Apprimo Touch 4 Touch Panel
Biamp

Apprimo Touch 4 Touch Panel

The Apprimo Touch 4 is a 4” touch panel intended for smaller rooms. Similar in size to a smartphone, the Apprimo Touch 4 feels familiar and intuitive to use. It is PoE powered and includes PIR sensors that turn the screen on automatically and adjusts the screen brightness based on the ambient light level of the room. The user interface is fully configurable with Project Designer software, which includes several themes and customizable templates to choose from. The Apprimo Touch 4 is operated by a separate Impera controller, allowing you to customize a solution that perfectly matches the customer requirements.

Specificatie
    • 4” capacitive touch LCD interface
    • Scratch-resistant glass
    • Several UI design templates and themes available in Project Designer software
    • Customizable user interface to fit customers’ control requirements and corporate identity
    • Fits standard single gang US, EU, and DK back boxes
    • Screen turns on automatically as someone approaches
    • Display brightness can adjust automatically to the ambient light level
    • Magnetic wall plate for easy installation
    • PoE powered (IEEE 802.3at Class 2, 7W) for simple, single CAT5e/CAT6 cable installation
    • Firmware can be updated via mini USB port
    • Covered by Biamp Systems’ five-year warranty

    Keywords: apprimo, apprimo touch, touch panel, touch 4, huddle room, collaboration,

Technische specificatie
  • Unieke ref.apprimo-touch-4_touch-panel
  • ProductfamilieApprimo
  • ProductgroepTouch Panels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-02-07
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Communicatie
  • UNSPSC-naamElectrical controls and accessories
  • UNSPSC-code391215
  • Uniclass 2015-codePr_40_30_86_88
  • Uniclass 2015-beschrijvingTouch panels
  • CSI MasterFormat 2014 Code40 63 00
  • CSI MasterFormat 2014 TitelControl System Equipment
  • OmniClass-nummer23-27 13 13
  • OmniClass-titelBuilding Control Systems