Publiceer je producten
Desono™ EX-S10 Two-Way Coaxial 10" Surface Mount Loudspeaker
Biamp

Desono™ EX-S10 Two-Way Coaxial 10" Surface Mount Loudspeaker

The Desono EX-S10, the largest member of the EX Series, 10 inch two-way surface mount loudspeaker provides excellent musicality with deep LF extension. It’s perfectly suited as the front-of-house in small venues or used in distributed applications without subwoofers.

Designed for easy and fast installation, our innovative, patented ClickMount™ brackets provide installers with two distinct mounting options. The ClickMount pan-tilt bracket provides indexed aiming control and allows for mounting EX Series quickly in either vertical or horizontal orientation without moving the bracket position. The ClickMount U-Bracket is also available for low profile mounting or exterior use and includes the ClickPlug with an integrated gland nut for weather-resistant applications. Both brackets are theft and tamper resistant.

Specificatie
    • Exceptional audio clarity with small footprint and attractive styling
    • Uniform coverage from coaxially mounted HF/LF drivers 
    • 5-position switch selects 70V/100V taps or low impedance bypass
    • Utilizes innovative ClickMount pan-tilt and U-brackets for mounting
    • ETL listed to comply with UL 1480A, CSA 62368-1, CE marked, and RoHS compliant
    • EN54-24 certified

    Keywords: desono, loudspeaker, desono loudspeaker, surface mount, 10 inch, 10-inch, 10in, ex-s10, ex series, loud speaker, speaker, audio, two-way,

Technische specificatie
  • Unieke ref.desono-ex-s10_desono-surface-mount
  • ProductfamilieDesono
  • ProductgroepDesono Surface Mount
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-05-03
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Audio elektronica
  • IFC-classificatieObject
  • ETIM-codeEC000682
  • ETIM-naamLoudspeaker set
  • UNSPSC-naamAudio and visual presentation and composing equipment
  • UNSPSC-code4511
  • Uniclass 2015-codePr_70_75_36_50
  • Uniclass 2015-beschrijvingLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitelAudio-Visual Equipment
  • OmniClass-nummer23-37 15 29 11 13
  • OmniClass-titelLoudspeakers

Beschikbaarheid regio

Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië