Publiceer je producten
Desono™ ENT-LF Three-Way, Full-Range Column Line Source Loudspeaker
Desono™ ENT-LF Three-Way, Full-Range Column Line Source Loudspeaker
    Biamp

    Desono™ ENT-LF Three-Way, Full-Range Column Line Source Loudspeaker

    Desono ENT-LF offers superior performance, high output and high power handling capability in architecturally appealing enclosures. The scalable design supports configurations of loudspeakers from singles to floor-to-ceiling arrays of any length, meeting the acoustical design needs of nearly any application. The ENT-LF is a low frequency column in the same size enclosure as the ENT-FR, and is designed to extend low frequency pattern control while minimizing overall system costs.

    ENT-LF is most beneficial in medium to large highly reverberant spaces. As a modular true line source, an array of nearly any length can be assembled. Longer arrays minimize sound reflections, reducing reverberation and increasing speech intelligibility. The ENT-LF is equally suited for indoor and outdoor direct exposure applications. A wide range of mounting brackets is available to fit nearly every installation.

    AMPLIFIED LOUDSPEAKER CONTROLLERS
    Community ALC1604D is recommended for this product. Higher power ALC models may be used safely as well.

    Specificatie
    • Keywords: ent-lf, entasys lf, low frequency, column, loudspeaker, loud speaker, speaker, line source, array, medium space, large space, high output, high power, indoor, outdoor, reverberant space, reverberant, extend low frequency, pattern control, reduce reverb, direct exposure, ent lf, entasys, desono, community,

    Technische specificatie
    • Unieke ref.ent-lf_desono-column-line-source
    • ProductfamilieDesono
    • ProductgroepDesono Column Line Source
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-05-23
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectElektronica - Audio elektronica
    • IFC-classificatieObject
    • ETIM-codeEC000682
    • ETIM-naamLoudspeaker set
    • UNSPSC-naamAudio and visual presentation and composing equipment
    • UNSPSC-code4511
    • Uniclass 2015-codePr_70_75_36_50
    • Uniclass 2015-beschrijvingLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitelAudio-Visual Equipment
    • OmniClass-nummer23-37 15 29 11 13
    • OmniClass-titelLoudspeakers