Publiceer je producten
R.5-V2200 Dual Driver, PC Horn-loaded, Weather-Resistant Loudspeaker
Biamp

R.5-V2200 Dual Driver, PC Horn-loaded, Weather-Resistant Loudspeaker

The R.5-V2200 is a complete horn/driver system designed for use in voice-range sound reinforcement and announcement / signaling applications.

AMPLIFIED LOUDSPEAKER CONTROLLERS
Community ALC404D is recommended for this product. Higher power ALC models may be used safely as well.

Specificatie
  • Keywords: dual-driver horn-loaded paging system, paging, paging system, horn, projector, r.5-v2200, r.5, v2200, r.5 v2200, r5-v2200, r5, r.5v2200, r5 v2200

Technische specificatie
  • Unieke ref.r-5-v2200_community-projectors-and-horn
  • ProductfamilieCommunity
  • ProductgroepCommunity Projectors And Horns
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-10-23
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Audio elektronica
  • IFC-classificatieObject
  • ETIM-codeEC000682
  • ETIM-naamLoudspeaker set
  • UNSPSC-naamAudio and visual presentation and composing equipment
  • UNSPSC-code4511
  • Uniclass 2015-codePr_70_75_36_50
  • Uniclass 2015-beschrijvingLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitelAudio-Visual Equipment
  • OmniClass-nummer23-37 15 29 11 13
  • OmniClass-titelLoudspeakers