Publiceer je producten
R2-EN Defined Coverage, Type B, Three-Way Loudspeaker System with 50° x 20° Coverage
Biamp

R2-EN Defined Coverage, Type B, Three-Way Loudspeaker System with 50° x 20° Coverage

The EN54-24 certified, powerful three-way R2-EN system features exceptional pattern control and vocal projection, delivering very high sensitivity and output levels. Community’s M200 midrange compression driver and the deep, low flare rate midrange horn produce legendary long distance vocal projection with vocal clarity and extremely low distortion. Wide bandwidth directivity control makes it the ideal choice for taming difficult acoustic environments or achieving precision coverage over long distances. The R2-EN is available in three symmetric and two asymmetric coverage patterns.

AMPLIFIED LOUDSPEAKER CONTROLLERS
Community ALC404D is recommended for this product. Higher power ALC models may be used safely as well.

Specificatie
  • Keywords: r2-en, r2en, en, r2, r2 en, en54-24, en54-24 certified

Technische specificatie
  • Unieke ref.r2-en_community-en54-24
  • ProductfamilieCommunity
  • ProductgroepCommunity En54 24
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-10-23
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Audio elektronica
  • IFC-classificatieObject
  • ETIM-codeEC000682
  • ETIM-naamLoudspeaker set
  • UNSPSC-naamAudio and visual presentation and composing equipment
  • UNSPSC-code4511
  • Uniclass 2015-codePr_70_75_36_50
  • Uniclass 2015-beschrijvingLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitelAudio-Visual Equipment
  • OmniClass-nummer23-37 15 29 11 13
  • OmniClass-titelLoudspeakers