Publiceer je producten
100/1 - NPT FITTING

100/1 - NPT FITTING

Low lead connection with NPT thread.

Bianchi Fittings Series 100 can be used in the different systems applications (BSP union thread art.100, NPT union thread art.100/1, union solder art. 100/S,  union press art. 100/P, union PEX 1807 art. 100/X.)


Specificatie
  • MATERIALS:
    Fitting: brass CW510L
    Nut: brass CW617N
    Orings: EPDM

    TECHINICAL SPECIFICATIONS:
    Max working temperature: 100°C
    Max working pressure: 10 bar

Technische specificatie
  • Unieke ref.100-1
  • ProductfamilieRadiator valves and heating products
  • ProductgroepThermostatic mixing valves and zone valves connections
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalMessing
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Verbindingsstukken
  • IFC-classificatiePipe Fitting
  • ETIM-codeEC003023
  • ETIM-naamFitting with 1 connection
  • UNSPSC-naamPlumbing connectors
  • UNSPSC-code40141720
  • Uniclass 2015-codePr_65_52
  • Uniclass 2015-beschrijvingPipe, tube and fitting products
  • CSI MasterFormat 2014 Code40 79 00
  • CSI MasterFormat 2014 TitelMiscellaneous Instruments, Calibration Equipment, Instrument Valves, and Fittings
  • OmniClass-nummer23-19 25 13 21 17
  • OmniClass-titelFittings
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings