Publiceer je producten
204 - LINEAR MODULAR MANIFOLD

204 - LINEAR MODULAR MANIFOLD

Bianchi F.lli linear manifolds  are the perfect solution for water sanitary or heating systems.

Yellow and nichel plated finishing available.

Available from 2 to 5 outlets.

Specificatie
  • MATERIALS:
    Body: brass CW617N

    TECHINICAL SPECIFICATIONS:
    Max working temperature: 100°C
    Max working pressure: 10 bar
    Main connection: 3/4" and 1"
    Outlets: 1/2"


Technische specificatie
  • Unieke ref.204
  • ProductfamilieManifolds
  • ProductgroepLinear forged manifolds
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalMessing
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieDistribution Flow Element
  • ETIM-codeEC010298
  • ETIM-naamManifold valve
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codeSs_55_70
  • Uniclass 2015-beschrijvingWater distribution and supply systems
  • CSI MasterFormat 2014 Code35 20 13.19
  • CSI MasterFormat 2014 TitelHydraulic Manifolds
  • OmniClass-nummer23-39 21 13 21
  • OmniClass-titelManifolds
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING