Publiceer je producten
422B- BALL VALVE WITH PIPE UNION

422B- BALL VALVE WITH PIPE UNION

Ball valve with pipe union and butterfly handle.

Available with blue and red butterfly handle.

Specificatie
  • MATERIALS:
    Body: brass CW617N
    Ball: brass CW614N chromed plated
    Orings: NBR

    TECHINICAL SPECIFICATIONS:
    Max working temperature: 110°C
    Max working pressure: 25 bar
    Threads: ISO 228
    Sizes: from 1/2" to 1 1/4"

Technische specificatie
  • Unieke ref.422B
  • ProductfamilieValves for water
  • ProductgroepBall valves with pipe union
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalMessing
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • ETIM-codeEC011343
  • ETIM-naamBall valve
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codeSs_60
  • Uniclass 2015-beschrijvingHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-27 31 00
  • OmniClass-titelValves
  • CSI UniFormat II-codeD30
  • CSI UniFormat II-titelHVAC