Publiceer je producten
658 - HIGH TEMP THERMOSTATIC MIXING VALVE (LOW LEAD)

658 - HIGH TEMP THERMOSTATIC MIXING VALVE (LOW LEAD)

Bianchi thermostatic mixing valve is designed for use in domestic water as well as heating systems

The main function is to maintain constant, to the set value, the mixed hot water temperature, regardless of any variation of temperature and pressure of hot and cold water supply.

Specificatie
  • MATERIALS:
    Body: brass CW510L (LOW LEAD)
    Orings: EPDM
    Spring: Stainless steel

    TECHINICAL SPECIFICATIONS:
    Maximum working pressure: 10 bar
    Minimum cold inlet temperature: 4°C
    Maximum hot inlet temperature: 110°C (230 °F)
    Size: 1/2" - 3/4" - 1"

Technische specificatie
  • Unieke ref.658
  • ProductfamilieRadiator valves and heating products
  • ProductgroepThermostatic mixing valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalMessing
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • ETIM-codeEC011516
  • ETIM-naamThermostatic control valve, hot tap water
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_40_20_76
  • Uniclass 2015-beschrijvingSanitary accessories
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitelPlumbing
  • OmniClass-nummer23-27 31 29
  • OmniClass-titelMixing Valves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING