Publiceer je producten
Bison Aluminum Trays
Bison Aluminum Trays
Bison Aluminum Trays
Bison Aluminum Trays

    Bison Aluminum Trays

    Bison Cubes integrate perfectly with Bison Wood Tiles in a modular pedestal deck system, making it easy to design a beautiful outdoor environment. Available with standard irrigation sleeves and drainage holes, Bison Cubes can host plant life in the summer and be re-purposed for seating and storage in the winter thanks to the optional hardwood Bison Cube Tops. Bison Cubes will bring architectural charm to any rooftop deck year after year.

    • Standard Bison Cubes are available in powder coated aluminum or ipê
    • Powder Coated Aluminum Cubes are lightweight, exceptionally durable, and made in the USA
    • Ipê Wood Cubes provide a natural look and weather well over time
    • Cubes and Tops are covered by a limited five (5) year warranty
    • Custom colors, sizes, and materials are available
    • May contribute to LEED points


    Specificatie
    • Bison Cube Trays                 

      Lightweight aluminum Bison Cube Trays expand the design options for rooftop environments. Used as a containment system for architectural rocks or other deck elements, the low clearance Cube Trays integrate seamlessly with Bison Cubes and Wood Tiles to create modern rooftop environments. The Cube Trays are corrosion resistant, made in the USA, and available in a variety of standard and custom size options that offer modular integration with Bison Pedestal Deck Systems.


    Technische specificatie
    • Unieke ref.bison-008
    • ProductfamiliePedestals Roof Pavers
    • ProductgroepSite Furnishings
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-04-26
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalAluminium
    Classificatie
    • Categorie BIMobjectTuinaanleg - Landschap
    • IFC-classificatieRoof
    • CSI MasterFormat 2014 Code07 71 00
    • CSI MasterFormat 2014 TitelRoof Specialties