Publiceer je producten
BWS-300 - Ligature Resistant Waterline Shower Channel with Optional Surface Membrane Clamp and Weep Holes
BLUCHER

BWS-300 - Ligature Resistant Waterline Shower Channel with Optional Surface Membrane Clamp and Weep Holes

BWS-300 AISI Type 304 stainless steel 5-3/8in. (135mm) wide x (specify) long Ligature Resistant Waterline shower channel with optional surface membrane clamp and weep holes for rubberized sheet or liquid flooring, ligature resistant drain body and grate (Standard), and bottom outlet.

Specificatie
  • US Order # / Description

    BWS-312 / 4-5/8" x 12" Ligature Resistant Shower Channel

    BWS-324 / 4-5/8" x 24" Ligature Resistant Shower Channel

    BWS-330 / 4-5/8" x 30" Ligature Resistant Shower Channel

    BWS-332 / 4-5/8" x 32" Ligature Resistant Shower Channel

    BWS-336 / 4-5/8" x 36" Ligature Resistant Shower Channel

    BWS-342 / 4-5/8" x 42" Ligature Resistant Shower Channel

    BWS-348 / 4-5/8" x 48" Ligature Resistant Shower Channel

    BWS-360 / 4-5/8" x 60" Ligature Resistant Shower Channel

Technische specificatie
  • Unieke ref.BWS-300
  • ProductfamilieChannel
  • ProductgroepWaterLine Channels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-02-13
  • Editienummer1
Gerelateerd
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitelSanitary Drains
  • OmniClass-nummer23-31 17 29
  • OmniClass-titelShower Drains

Beschikbaarheid regio

Europa Azië Noord Amerika