Publiceer je producten
DIN Spigot Flange Adaptor
BLUCHER

DIN Spigot Flange Adaptor

PIPE AISI Type 316L (standard) stainless steel pipe system, with Push-Fit socket connections with EPDM (standard) sealing ring. All BLÜCHER PIPE to be treated with pickling and passivation finish process.

PN16 DIN 2633/EN1092-1

Specificatie
  • Size(s): 
    1 1/2 - 6 in. (40 - 160mm)

Technische specificatie
  • Unieke ref.DIN-Spigot-Flange-Adaptor
  • ProductfamilieMarine Fittings
  • ProductgroepFlange Adaptors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-01-11
  • Editienummer1
Gerelateerd
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Verbindingsstukken
  • IFC-classificatiePipe Fitting
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codeAc_10_40_67
  • Uniclass 2015-beschrijvingPlumbing
  • CSI MasterFormat 2014 Code22 05 16
  • CSI MasterFormat 2014 TitelExpansion Fittings and Loops for Plumbing Piping
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings

Beschikbaarheid regio

Europa Azië Noord Amerika