Publiceer je producten
Bitumen 1 Layer with EPS and Mineral Wool on Steel
Bitumen 1 Layer with EPS and Mineral Wool on Steel
Bitumen 1 Layer with EPS and Mineral Wool on Steel
    Gearchiveerd

    Bitumen 1 Layer with EPS and Mineral Wool on Steel

    Bitumen 1 layer membrane system on an exposed roof with a steel substrate insulated with EPS and mineral wool.
    ---------- Recommended Product Configuration ---------
    1 - Steel Substrate - Thickness - 100.0mm - Depending on Construction
    2 - Mineral Wool - Thickness - 30.0mm
    3 - Vapour Barrier - Dampsperre X20 - Thickness - 0.2mm
    4 - EPS - Thickness - 240.0mm
    5 - Mineral Wool - Thickness - 30.0mm
    6 - Bitumen - Icopal Mono PC - Thickness - 4.2mm

    Technische specificatie
    • Unieke ref.FR_EXP-RF_STL_EPS_1-layer_9010008_no
    • ProductfamilieWater Proofing Membrane
    • ProductgroepMono Layer Bitumen
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-03-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalBitumen
    • Ontworpen inNoorwegen
    • Gefabriceerd inNoorwegen
    Classificatie
    • Categorie BIMobjectBouw - Dak
    • IFC-classificatieRoof
    • UNSPSC-naamRoofing membranes
    • UNSPSC-code30151505
    • Uniclass 2015-codeSs_30_40_30
    • Uniclass 2015-beschrijvingFlat roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitelMembrane Roofing
    • OmniClass-nummer23-13 39 31
    • OmniClass-titelRoof Membranes
    • CSI UniFormat II-codeB3010
    • CSI UniFormat II-titelRoof Coverings