Publiceer je producten
Base KL 2-layer inverted roof system for semi-intensive green roof on concrete insulated with XPS
Icopal

Base KL 2-layer inverted roof system for semi-intensive green roof on concrete insulated with XPS

2-layer SBS-modified bitumen built-in membrane pour & roll on concrete substrate insulated with XPS for green roofs:
1. Substrate: concrete
2. Primer
3. Glue:
Icopal Block Bitumen 95/35
4. Base KL x 2
5. Icopal Blackline 750, root barrier
6. Fonda Geoplex, for drainage
7. Insulation:
XPS
8. Fonda Geoplex, for drainage
9. Semi-intensive roof

Specificatie
  • 2-layer SBS-modified bitumen built-in membrane pour & roll on XPS insulated concrete substrate for green roofs.
    System can be used where there is a need for insulation on concrete substrate.

Technische specificatie
  • Unieke ref.base-kl-gras-xps-betong
  • ProductfamilieWater Proofing Membrane
  • ProductgroepBuilt in system
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-10-10
  • Editienummer1
  • Breedte (mm)1000
Gerelateerd
  • HoofdmateriaalBitumen
  • Secundair materiaalGeëxtrudeerd polystyreen (XPS)
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • IFC-classificatieRoof
  • ETIM-codeEG020300
  • ETIM-naamBuilding - Roofing materials
  • Uniclass 2015-codeSs_30_40_30_71
  • Uniclass 2015-beschrijvingReinforced bitumen membrane inverted roof covering systems
  • CSI MasterFormat 2014 Code07 52 16.12
  • CSI MasterFormat 2014 TitelHot-Mopped Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
  • OmniClass-nummer23-13 39 31 13
  • OmniClass-titelMulti Layer Roof Membranes