Publiceer je producten
Bitumen 1 Layer with EPS - MW on Concrete
Bitumen 1 Layer with EPS - MW on Concrete
    Icopal

    Bitumen 1 Layer with EPS - MW on Concrete

    Bitumen 1 layer membrane system on an exposed roof with a concrete substrate insulated with EPS and mineral wool.
    ---------- Recommended Product Configuration ---------
    1 - Concrete Substrate - Thickness - 200.0mm - Depending on Construction
    2 - Vapour Barrier - Dampsperre X20 - Thickness - 0.2mm
    3 - EPS - Thickness - 270.0mm
    4 - Mineral Wool - Thickness - 30.0mm
    5 - Bitumen - Icopal Mono PC - Thickness - 4.2mm

    Technische specificatie
    • Unieke ref.Conc_EPS_1-layer_9010011
    • ProductfamilieWater Proofing Membrane
    • ProductgroepMono Layer Bitumen
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-05-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalBitumen
    • Ontworpen inNoorwegen
    • Gefabriceerd inNoorwegen
    Classificatie
    • Categorie BIMobjectBouw - Dak
    • IFC-classificatieRoof
    • Uniclass 2015-codeSs_30_40_30
    • Uniclass 2015-beschrijvingFlat roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitelMembrane Roofing
    • OmniClass-nummer23-13 39 31
    • OmniClass-titelRoof Membranes