Publiceer je producten
Membrane 5 1-layer inverted roof system for extensive green roof on concrete insulated with XPS
Icopal

Membrane 5 1-layer inverted roof system for extensive green roof on concrete insulated with XPS

1-layer SBS-modified bitumen built-in membrane torch applied on concrete substrate insulated with XPS for green roofs:
1. Substrate: concrete
2. Primer
3. Membrane 5
4. Fonda Geoplex, for drainage
5. Insulation:
XPS
6. Fonda Geoplex, for drainage
7. Extensive roof

Specificatie
  • 1-layer SBS-modified bitumen built-in membrane torch applied on XPS insulated concrete substrate for green roofs.
    System can be used where there is a need for insulation on concrete substrate.

Technische specificatie
  • Unieke ref.membrane-5-sedum-xps-betong
  • ProductfamilieWater Proofing Membrane
  • ProductgroepBuilt in system
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-12-17
  • Editienummer1
  • Breedte (mm)1000
Gerelateerd
  • HoofdmateriaalBitumen
  • Secundair materiaalGeëxtrudeerd polystyreen (XPS)
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • IFC-classificatieRoof
  • ETIM-codeEG020300
  • ETIM-naamBuilding - Roofing materials
  • Uniclass 2015-codeSs_30_40_30_71
  • Uniclass 2015-beschrijvingReinforced bitumen membrane inverted roof covering systems
  • CSI MasterFormat 2014 Code07 52 16.13
  • CSI MasterFormat 2014 TitelTorch-Applied Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
  • OmniClass-nummer23-13 39 31 11
  • OmniClass-titelSingle Layer Roof Membranes

Beschikbaarheid regio

Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië