Publiceer je producten
Bock ElectriTherm™ Heavy Duty Digital Electric Water Heaters
Bock ElectriTherm™ Heavy Duty Digital Electric Water Heaters
Bock ElectriTherm™ Heavy Duty Digital Electric Water Heaters

    Bock ElectriTherm™ Heavy Duty Digital Electric Water Heaters

    • Inputs from 13.5 to 54kW
    • 50/80/119 gallon capacities
    • Digital control system  with LED diagnostics readout
    • Meets or exceeds ASHRAE 90.1
    • Thickest steel in the industry  for longest durability
    • Porcelain glass lining for greatest tank protection to harsh chemicals
    • Dual cold inlets for ease of installation  and replacement
    • Incoloy elements for superior  corrosion resistance
    • UL listed to UL 1453 and cUL listed to CAN/CSA-C22.2 No. 110-94
    • UL listed to NSF 5
    • Exceeds DOE standby loss requirement 
    • UL/cUL Certified Conversion Kits available
    Technische specificatie
    • Unieke ref.ElectriTherm-Heavy-Duty-Digital-Electric-Water-Heaters
    • ProductfamilieStorage Water Heaters
    • ProductgroepHeavy Duty Electric
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-02-28
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalStaal
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Boilers
    • IFC-classificatieObject
    • UNSPSC-naamCommercial water heaters
    • UNSPSC-code40101826
    • Uniclass 2015-codePr_60_60_96_28
    • Uniclass 2015-beschrijvingElectric storage water heaters
    • CSI MasterFormat 2014 Code22 33 36.16
    • CSI MasterFormat 2014 TitelCommercial Storage Electric Domestic Water Heaters
    • OmniClass-nummer23-31 29 00
    • OmniClass-titelHot Water Heaters