Publiceer je producten
BOISE GLULAM® Beam
BOISE GLULAM® Beam
BOISE GLULAM® Beam
BOISE GLULAM® Beam
BOISE GLULAM® Beam
BOISE GLULAM® Beam

    BOISE GLULAM® Beam

    4.3 van de 5 sterren4.3(24 reviews)
    BOISE GLULAM® beam products are manufactured with exterior-grade or wet-use adhesives that comply with all recognized standards.
    The benefit of the BOISE GLULAM® beams is the flexibility of the product. Our beams are manufactured in a variety of widths and depths with lengths up to 66 feet, with or without camber. A wide array of appearance options and layups make this one of the most versatile engineered wood products available. BOISE GLULAM® beams are available in the Northwest.
    Technische specificatie
    • Unieke ref.boise08
    • ProductfamilieBeams
    • ProductgroepBOISE GLULAMS
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2010-02-03
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalHout
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouw - Beams & Lintels
    • IFC-classificatieBouwkundig element
    • UNSPSC-naamWood beams
    • UNSPSC-code30103601
    • Uniclass 2015-codePr_20_85_08_33
    • Uniclass 2015-beschrijvingGlued laminated timber beams
    • CSI MasterFormat 2014 Code06 18 13
    • CSI MasterFormat 2014 TitelGlued-Laminated Beams
    • OmniClass-nummer23-13 35 19 15 17
    • OmniClass-titelEngineered Wood Products
    • CSI UniFormat II-codeC10
    • CSI UniFormat II-titelINTERIOR CONSTRUCTION

    Beschikbaarheid regio

    Noord Amerika
    Canada
    Verenigde Staten