Publiceer je producten
Graphic String
Graphic String
Graphic String
Graphic String
    Bolon

    Graphic String

    String is a neutral, deep, modern, grey. This discrete pattern has the ability to blend in without ever being ordinary.

    Graphic is a collection of four refined patterns in various elegant and timeless colours. True classics that are never ordinary. The collection is ideal for high-end interiors requiring both sophistication and durability against wear and tear.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specificatie
    • ROLLS

      ARTICLE NUMBER102772
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,0 kg/m²
      THICKNESS MM2,3 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  102814
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM 4,0 kg/m²
      THICKNESS MM 2,9 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Technische specificatie
    • Unieke ref.Graphic-string
    • ProductfamilieFlooring
    • ProductgroepGraphic
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2016-06-15
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVinyl
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectVloeren - Vinyl
    • IFC-classificatieFloor
    • UNSPSC-naamCarpeting
    • UNSPSC-code30161701
    • Uniclass 2015-codePr_35_57_11
    • Uniclass 2015-beschrijvingCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 00
    • CSI MasterFormat 2014 TitelCarpeting
    • OmniClass-nummer23-15 17 17
    • OmniClass-titelCarpet Flooring
    • CSI UniFormat II-codeB1010
    • CSI UniFormat II-titelFloor Construction