Publiceer je producten
Silence Visual
Silence Visual
Silence Visual
Silence Visual
Silence Visual
    Bolon

    Silence Visual

    Soft, structured flooring in brown inspired by nature, textiles and parquet. Influenced by historical textiles and classic, traditional wooden parquet patterns, a unique weaving technique gives head-turning depth and structure and creates stunning 3D effects and playful light reflections.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specificatie
    • ROLLS

      ARTICLE NUMBER106221
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,0 kg/m²
      THICKNESS MM2,5 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  103704
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM4,0 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Technische specificatie
    • Unieke ref.Silence-visual
    • ProductfamilieFlooring
    • ProductgroepSilence
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2016-08-02
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVinyl
    • Secundair materiaalMateriaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectVloeren - Vinyl
    • IFC-classificatieFloor
    • UNSPSC-naamCarpeting
    • UNSPSC-code30161701
    • Uniclass 2015-codePr_35_57_11
    • Uniclass 2015-beschrijvingCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 00
    • CSI MasterFormat 2014 TitelCarpeting
    • OmniClass-nummer23-15 17 17
    • OmniClass-titelCarpet Flooring