Publiceer je producten
Artisan Ink
Artisan Ink
Artisan Ink
Artisan Ink
Artisan Ink
Artisan Ink
    Bolon

    Artisan Ink

    Nearly black, Ink has a deep blue tone. Very different to a pure black. It is a clever colour that becomes either sharp or silky when combined with other colours.

    Artisan is an energetic and alert collection available in seventeen solid colours. With a beautiful balance between the colours of the warp and weft, as well as its small-scale structure, it serves as an excellent foundation for all interiors.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specificatie
    • ROLLS

      ARTICLE NUMBER114153
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,0 kg/m²
      THICKNESS MM2,5 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  114181
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM 4,0 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Technische specificatie
    • Unieke ref.artisan-ink
    • ProductfamilieFlooring
    • ProductgroepArtisan
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-02-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVinyl
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectVloeren - Vinyl
    • IFC-classificatieFloor