Publiceer je producten
Botanic Rain
Botanic Rain
Botanic Rain
Botanic Rain
Botanic Rain
Botanic Rain
    Bolon

    Botanic Rain

    With a tiny tint of purple, Rain is a refined blue toned colour. It perfectly translates how rain can shimmer.

    Botanic is a timeless yet contemporary collection – elegant, embracing, and amiable. The collection features a balanced and long-lived colour scale carefully selected for the tactile and soft structure of the weave.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specificatie
    • ROLLS

      ARTICLE NUMBER114159
      CLASSIFICATION32
      WARRANTY10 years
      WEIGHT KG/SQM2,9 kg/m²
      THICKNESS MM2,3 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  114198
      CLASSIFICATION 32
      WARRANTY 10 years
      WEIGHT KG/SQM3,9 kg/m²
      THICKNESS MM 2,9 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Technische specificatie
    • Unieke ref.botanic-rain
    • ProductfamilieFlooring
    • ProductgroepBotanic
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-02-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVinyl
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectVloeren - Vinyl
    • IFC-classificatieFloor