Publiceer je producten
Elements Ash
Elements Ash
Elements Ash
Elements Ash
Elements Ash
    Bolon

    Elements Ash

    Elements is a discreet collection, characterised by warm tonality and sustainable values. Presented in beige / grey green, Ash highlights natural tones inspired by tactile, living materials such as stone, wood and textile. The results create inner harmony and aesthetic balance we feel almost as strongly as we see.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specificatie
    • ROLLS

      ARTICLE NUMBER108273
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM2,9 kg/m²
      THICKNESS MM2,4 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1

      TILES

      ARTICLE NUMBER  108293
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM3,9 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Technische specificatie
    • Unieke ref.elements-ash
    • ProductfamilieFlooring
    • ProductgroepElements
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-03-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVinyl
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectVloeren - Vinyl
    • IFC-classificatieFloor
    • UNSPSC-naamAccess flooring
    • UNSPSC-code30161717
    • Uniclass 2015-codeEF_30_20
    • Uniclass 2015-beschrijvingFloors